Product C5-M20DX/024VDC
Comat Releco by TURCK
High Power Relay
Ident. no.: 100005254- 2 Pole, normally open contacts with mag blow
- Contact Rating: 16A/250V AC1, 7A/110V DC1
- Coil Voltage: 24 VDC

General data
Customs tariff number | 8536410050 |
Country of origin | CN |
Weight | 1100 g |
Technical Data
Device type | High Power Relay |
Contacts | 2 serial contacts with mag blow |
Contact rating | 16A/250V AC1, 7A/110V DC1 |