Product RU40U-Q12S-UN8X-V1141
Ultrasonic Sensor
Diffuse Mode Sensor
Ident. no.: 100005611- Smooth sonic transducer face
- Rectangular housing Q12S, potted
- Lateral light emission
- Connection via M8 × 1 male connector
- Teach range adjustable via connection cable or via IO-Link
- Blind zone: 4 cm
- Range: 40 cm
- Resolution: 1 mm
- Aperture angle of sonic cone: ±9 °
- Switching output, NPN
- NO/NC programmable
- IO-Link

General data
| EAN | 4047101506617 |
| eCl@ss-Code (V5.1.4): | 27272803 -/- Ultrasonic proximity switch |
| Customs tariff number | 8536507000 |
| Country of origin | DE |
| Weight | 23 g |
Technical Data
| Function | Proximity |
| Operating mode | Time of Flight |
| Design | Rectangular |
| Construction size | 82 x 12 x 12 mm, Q12 |
| Radiation direction | side |
| Range | 40…400 mm |
| Resolution | 1 mm |
| Operating voltage | 18…30 VDC |
| Switching element function | NO/NC |
| Output function | NPN |
| Communication protocol | IO-Link |
| Electrical connection | Connector, M8 × 1 |
| Housing material | Metal, AL, Anodized |
| Ambient temperature | -25…+70 °C |
| Protection class | IP67 |
| Approvals | CE, cULus |
| Special features | Compact |
Data Sheets
Approval/Declaration
Configuration File
Configuration Software
Manual
Product Catalog
Quick Start Guide
Functional accessories
|
TBEN-S2-4IOL
Compact multiprotocol I/O module, 4 IO-Link Master 1.1 Class A, 4 universal PNP digital channels 0.5 A |
6814024 |
|
USB-2-IOL-0002
IO-Link Master with integrated USB port |
6825482 |

