Product FIL20-8DXP
I/O Hub for connection of digital signals to IO-Link Master
8 Universal Digital Channels, PNP
Ident. no.: 100005646- Rugged, I/O hub in IP20
- Metal screw terminal connectors
- 8 universal digital channels, DI/DO
- 24 VDC, PNP
- Output current: 1.0 A
- I&M Data Sets Support Installation and Maintenance
- IO-Link Diagnostics for Short-Circuit and Supply Voltage

General data
| EAN | 4047101556087 |
| eCl@ss-Code (V5.1.4): | 27250307 -/- Technology module (periphery) |
| Customs tariff number | 8536904000 |
| Country of origin | DE |
| Weight | 98 g |
Technical Data
| Fieldbus Protocol | IO-Link |
| Signal type | Digital input, Digital output |
| Connection technology signal | Screw terminal |
| Device type | I/O hub, I/O Module, Compact station |
| Fieldbus connection technology | Screw terminals |
| Ambient temperature | -40…+70 °C |
| Protection class | IP20 |
Data Sheets
Brochure/Folder/Flyer (BRO)
CAD-Datei
Catalog (CAT)
Configuration File
Manufacturer's Declaration
Mounting accessories
|
FDN20-BKT-DIN
Mounting adapter for mounting of 8-channel Fxx20 modules on DIN rail (TS 35) |
Z0076 |

