Product FIL20-8DXP-DIN
I/O Hub for connection of digital signals to IO-Link Master
8 Universal Digital Channels, PNP
Ident. no.: 100005648- Rugged, I/O hub in IP20
- Metal screw terminal connectors
- 8 universal digital channels, DI/DO
- 24 VDC, PNP
- Output current: 1.0 A
- I&M Data Sets Support Installation and Maintenance
- IO-Link Diagnostics for Short-Circuit and Supply Voltage
- For DIN rail mounting
General data
eCl@ss-Code (V5.1.4): | 27250307 -/- Technology module (periphery) |
Technical Data
Fieldbus Protocol | IO-Link |
Signal type | Digital input, Digital output |
Connection technology signal | Screw terminal |
Device type | I/O hub, I/O Module, Compact station |
Fieldbus connection technology | Screw terminals |
Ambient temperature | -40…+70 °C |
Protection class | IP20 |