Product CT32R/UC24-48V
Comat Releco by TURCK
Time Module, Multifunction
Ident. no.: 100007129- Multiple timing functions
- Supply Voltage: 24 VDC, 24VAC
- Socket Compatible

General data
| Customs tariff number | 8536410060 |
| Country of origin | LK |
| Weight | 1100 g |
Technical Data
| Device type | Time Module, Multifunction |
| Time function | Multiple functions |

