Product REI-E-111TA0C-2B360-C
Incremental Encoder
Efficiency Line
Ident. no.: 100011964- Ø 42 mm clamping flange
- Solid shaft, Ø 6mm x 12.5mm
- Optical measuring principle
- Shaft material, stainless steel
- Protection class IP64 on housing and shaft side
- ‐20…+70 °C
- Max. 4500 rpm
- 10…30 VDC
- Cable connection, 8-pole
- Push-pull, with inverted signals
- Pulse frequency max. 300 kHz
- 360 pulses per revolution

General data
EAN | 4047101545869 |
eCl@ss-Code (V5.1.4): | 27270502 -/- Encoder, incremental |
Customs tariff number | 9032894000 |
Country of origin | IN |
Weight | 247 g |
Technical Data
Encoder line | Efficiency-Line |
Technology | Optical |
Output type | Incremental |
Shaft Type | Solid shaft |
Shaft diameter D (mm) | 6.35 |
Flange diameter | Ø 40 mm |
Flange type | Synchro/clamping flange |
Resolution, incremental | 360 ppr |
Operating voltage | 10…30 VDC |
Output function | Push-Pull/HTL, with inverted signals |
Electrical connection | Cable |
Housing material | Aluminium |
Ambient temperature | -20…+70 °C |
Protection class shaft | IP64 |
Protection class | IP64 |