Product C7-X10DX/024VDC
Comat Releco by TURCK
Miniature, Power Relay
Ident. no.: 100012981- 1 Pole, serial contact
- Contact Rating: 10A/250V AC1, 6A/110V DC1
- Coil Voltage: 24 VDC

General data
| Customs tariff number | 8536410050 |
| Country of origin | CN |
| Weight | 1100 g |
Technical Data
| Device type | Miniature, Power Relay |
| Contacts | 1 serial contact normally open |
| Contact rating | 10A/250V AC1, 6A/110V DC1 |

