Product TBEC-S2-4RFID
Compact RFID Module for EtherCAT
4 RFID Channels (HF/UHF)
Ident. no.: 100014935- EtherCAT device acc. to Modular Device Profile
- Glass fiber reinforced housing
- Shock and vibration tested
- Fully potted module electronics
- Protection classes IP65, IP67, IP69K
- ATEX zone 2/22
- CCC-Ex
- Up to 128 bytes of user data per read/write cycle per channel as well as the use of fragments with 16 kilobytes of FIFO memory each
- Data interface for convenient use of the RFID functions
- Continuous HF bus mode with up to 32 HF read/write heads per channel
- 4 channels with M12 connection for RFID

General data
| EAN | 4047101517781 |
| eCl@ss-Code (V5.1.4): | 27250302 -/- Digital I/O module (periphery) |
| Customs tariff number | 9026204000 |
| Country of origin | DE |
| Weight | 1 g |
Technical Data
| Fieldbus Protocol | EtherCAT |
| Signal type | RFID |
| Device type | Compact station |
| Fieldbus connection technology | 2 × M8, 4-pin, A-coded |
| Ambient temperature | -40…+70 °C |
| Protection class | IP65/IP67/IP69K |
| Approvals | ATEX Zone 2/22, cULus, IECEx, CCC |
Data Sheets
Approval
Brochure/Folder/Flyer (BRO)
Configuration File
Configuration Manual
Configuration Software
Firmware
Function Block/Library
| RFID Function Block, Universal Data Interface for CODESYS V3 | 1145 KB |
| RFID Function Block, Universal Data Interface for TwinCAT V3 | 101 KB |
Manual
Manufacturer's Declaration
| EU and UK Declaration of Conformity | 242 KB |
| EU and UK Declaration of Conformity According to ATEX | 120 KB |

