Product LSCT-34-1500
Accessories
Coaxial Tube
For LS-5 Series
Ident. no.: 100015817- Multiple output signals: one system for both level detection and continuous level monitoring
- Low maintenance and quick commissioning without calibration
- High flexibility due to cutable probe
- Compact, rotatable display housing ensures easy installation
- Small inactive areas, ideal for small containers
- Process temperature to 212 °F
- Process pressure up to 145 psi
- Coaxial tubes available for non-metallic tanks
- IO-Link 1.1

General data
| EAN | 4047101519228 |
| eCl@ss-Code (V5.1.4): | 27230211 -/- Accessories, mechanical |
| Customs tariff number | 9026204000 |
| Country of origin | DE |
| Weight | 2508 g |
Technical Data
| Accessory type | Coaxial tube |
| For use with | Level sensors |
| Process connection | 3/4″ NPT |

