Product CMTH-M12-IOL6X2-H1141
Humidity and Temperature Sensor
For Condition Monitoring with IO-Link
Ident. no.: 100016580- Sensor for condition monitoring
- Accurate temperature and humidity measurement
- Sensor-2-cloud compatible
- DC 4-wire, 18…30 VDC
- M12 × 1 male connector
- Configuration and communication via IO-Link v1.1
- Smart sensor profile 4
- Continuous process values for temperature and humidity
- Temperature monitoring with adjustable switching thresholds or windows
- Humidity monitoring with adjustable switching thresholds or windows
- Operating hours and switching threshold counter
- Dew point calculation and output as well as temperature and humidity histogram via IO-Link

General data
| EAN | 4047101520446 |
| eCl@ss-Code (V5.1.4): | 27209090 -/- Measuring device (other, not classified) |
| Customs tariff number | 9026204000 |
| Country of origin | DE |
| Weight | 33 g |
Technical Data
| Function | Temperature/humidity sensor |
| Operating voltage | 18…30 VDC |
| Communication protocol | IO-Link |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Metal, CuZn, Chrome-plated |
| Ambient temperature | -40…+100 °C |
| Protection class | IP67 |

