Product BI4-M12-2APS8X2-H1141
Inductive Safety Sensor
Ident. no.: 100016606- M12 × 1 threaded barrel
- Nickel-plated brass
- SIL 2 (IEC 61508)
- PL d (ISO 13849-1)
- 2 x OSSD output, NO contact, PNP
- DC 4-wire, 24 VDC

General data
| EAN | 4047101520460 |
| eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
| Customs tariff number | 8536504000 |
| Country of origin | DE |
| Weight | 46 g |
Technical Data
| Design | Threaded barrel |
| Construction size | M12 x 1 |
| Rated switching distance | 4 mm |
| Mounting | Flush |
| Operating voltage | 19.2…28.8 VDC |
| Output function | 2 x OSSD, NO contact, PNP |
| Switching frequency | 0.10 kHz |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Metal, CuZn |
| Ambient temperature | -25…+70 °C |
| Protection class | IP67 |
Data Sheets
Catalog (CAT)
EC Declaration of Conformity
Product Flyer
Quick Start Guide
SIL Declaration
Safety Manual
Mounting accessories
|
BST-12B
Mounting clamp for threaded barrel sensors, with dead-stop; material: PA6 |
6947212 |

