Product S9-PI
Comat Releco by TURCK
Socket base for C9 relays
Ident. no.: 100017682- DIN-rail/Panel Mounting
- Push-In Terminals
- Rated Load: 6A/250V

General data
| Customs tariff number | 8536908585 |
| Country of origin | CN |
| Weight | 57 g |
Technical Data
| Device type | Socket base for C9 relays |
| Socket Design | DIN-rail / panel, push-in terminals, 3 connection level |

