Product PSU20-POE-36W01
TXF700 HMI Series Accessories
PoE Injector (DIN Rail)
Max. 36-W PoE Output Power
Ident. no.: 100017850- Power and data supply for Power over Ethernet
- Robust design
- Mounting via DIN rail
- Ethernet with 10/100 Mbps
- Reverse-polarity protected and short-circuit proof
- Surge protection and overcurrent protection

General data
| EAN | 4047101522693 |
| eCl@ss-Code (V5.1.4): | 27049002 -/- DC supply |
| Customs tariff number | 8536504000 |
| Country of origin | DE |
| Weight | 444 g |
Technical Data
| Product Family | TXF700 |
| Protection class | IP20 |
Mounting accessories
|
TXF-M22W-RJ45-5M
PoE connection cable, M22 angled to RJ45, 5 m |
100020099 |
|
TXF-M22G-RJ45-5M-USB-1M
PoE connection cable, M22 straight to RJ45, 5 m, USB jack 1 m |
100020101 |
|
TXF-M22G-RJ45-5M
PoE connection cable, M22 straight to RJ45, 5 m |
100020100 |

