Product PSU20-POE-36W02
TXF700 HMI Series Accessories
PoE Injector (M22 Connector for IP67 Connection)
Max. 36-W PoE Output Power
Ident. no.: 100017852- Power and data supply for Power over Ethernet
- Robust design
- Mounting via M22 screw thread on the rear
- Ethernet with 10/100 Mbps
- Reverse-polarity protected and short-circuit proof
- Surge protection and overcurrent protection

General data
| EAN | 4047101522709 |
| eCl@ss-Code (V5.1.4): | 27049002 -/- DC supply |
| Customs tariff number | 8536504000 |
| Country of origin | DE |
| Weight | 469 g |
Technical Data
| Product Family | TXF700 |
| Protection class | IP67 front/IP20 rear |
Mounting accessories
|
TXF-M22G-M22G-5M
PoE connection cable, M22 straight to M22 straight, 5 m |
100020102 |
|
TXF-M22-TOOL
Tightening tool for M22 PoE cables |
100020103 |

