Product REM-191BA0T-IOL32B-H1141
Absolute Rotary Encoder - Multiturn
IO-Link
Industrial Line
Ident. no.: 100018250- Flange with long torque stop
- Hollow shaft, Ø 1/4"
- Optical measuring principle
- Shaft material, stainless steel
- IP67 rated on the shaft side
- ‐40…+85 °C
- Max. 4000 rev/min
- 18….30 VDC
- M12 x 1 male connection, 4-pin
- Singleturn resolution 14 bit scalable, default 14 bit
- Multiturn resolution scalable only to 18 bits over total resolution, default 18 bits
- Total resolution 32 bit scalable, default 32 bit

General data
EAN | 4047101523843 |
eCl@ss-Code (V5.1.4): | 27270501 -/- Encoder, absolute |
Customs tariff number | 9031808085 |
Country of origin | DE |
Weight | 299 g |
Technical Data
Encoder line | Industrial-Line |
Technology | Magnetic |
Output type | Absolute multiturn |
Shaft Type | Blind hole shaft |
Shaft diameter D (mm) | 6.35 |
Shaft diameter D | 0.25 in |
Flange diameter | Ø 36 mm |
Flange type | Flange with mounting element |
Operating voltage | 18…30 VDC |
Communication protocol | IO-Link |
Electrical connection | Connector, M12 × 1 |
Housing material | Die-cast zinc |
Ambient temperature | -40…+85 °C |
Protection class shaft | IP67 |
Protection class | IP67 |