Product TXF-MT-01
TXF700 HMI Series Accessories
Pipe support for TXF705, 707 and 710
Ident. no.: 100020090- Pipe spacing: 37 mm
- Pipe connection: 48 mm
- All seals and screws included
- Protection class IP67

General data
| EAN | 4047101526240 |
| eCl@ss-Code (V5.1.4): | 27230211 -/- Accessories, mechanical |
| Customs tariff number | 7326908688 |
| Country of origin | IT |
| Weight | 342 g |
Technical Data
| Product Family | TXF700 |

