Product TXF-MG-01
TXF700 HMI Series Accessories
Gooseneck Mount for TXF705, 707 and 710
Ident. no.: 100020094- Recommended for applications outside of industrial environments, such as restaurants, theme parks, etc.
- Height: 570 mm
- Flexibility at multiple levels
- Protection class IP20
- 5-m cable included in delivery

General data
| EAN | 4047101526295 |
| eCl@ss-Code (V5.1.4): | 27230211 -/- Accessories, mechanical |
| Customs tariff number | 7419805050 |
| Country of origin | IT |
| Weight | 1036 g |
Technical Data
| Product Family | TXF700 |

