Product TXF-MV-01
TXF700 HMI Series Accessories
VESA Bracket for TXF700
Ident. no.: 100020096- 70-mm distance from the wall
- Dimensions: 93 × 93 mm
- 4 mounting holes, Ø 5.5 mm
- All seals and screws included

General data
| EAN | 4047101526301 |
| eCl@ss-Code (V5.1.4): | 27230211 -/- Accessories, mechanical |
| Customs tariff number | 8536504000 |
| Country of origin | DE |
| Weight | 204 g |
Technical Data
| Product Family | TXF700 |

