Product TXF-MV-02
TXF700 HMI Series Accessories
VESA Adapter Plate for TXF700
Ident. no.: 100020097- Dimensions: 96.5 × 96.5 mm
- 4 mounting holes, Ø 5.5 mm

General data
| EAN | 4047101526318 |
| eCl@ss-Code (V5.1.4): | 27230211 -/- Accessories, mechanical |
| Customs tariff number | 8536504000 |
| Country of origin | DE |
| Weight | 187 g |
Technical Data
| Product Family | TXF700 |

