Product BC2-EM08-UN8X
Capacitive Sensor
Ident. no.: 100021822- M8 × 1 threaded barrel
- Stainless steel housing, probe made of PBT
- Fine adjustment via potentiometer
- DC 3-wire, 18…30 VDC
- Adjustable NC/NO contact
- Factory-set NO contact
- 3-pin cable connection, open strands

General data
EAN | 4047101529128 |
eCl@ss-Code (V5.1.4): | 27270102 -/- Capacitive proximity switch |
Customs tariff number | 8536507000 |
Country of origin | DE |
Weight | 46 g |
Technical Data
Function | Level detection |
Design | Threaded barrel |
Construction size | M8 x 1 |
Rated switching distance | 2 mm |
Operating voltage | 18…30 VDC |
Output function | NO/NC (NO pre-set), NPN |
Electrical connection | Cable |
Cable length (L) | 2.0 m |
Housing material | Stainless steel |
Ambient temperature | -25…+70 °C |
Protection class | IP67 |