Product PSM24-N.1
excom I/O System
Power Supply Module, 24 VDC, Non-Ex
Ident. no.: 100026211- DC power supply module, supplies a module rack in the non-Ex area
- Switch on/de-energize using the provided locking clip PSM24-LC
- The knurled screw must be removed from the module rack!

General data
| EAN | 4047101536751 |
| eCl@ss-Code (V5.1.4): | 27250311 -/- Power supply (decentralized periphery) |
| Customs tariff number | 9026204000 |
| Country of origin | DE |
| Weight | 164 g |
Technical Data
| Fieldbus Protocol | PROFIBUS-DP, EtherNet/IP, Modbus TCP, PROFINET |
| Signal type | Power supply |
| Connection technology signal | Screw terminal, Cage clamp terminal |
| Device type | Power Supplies |
| Ambient temperature | -40…+70 °C |
| Protection class | IP20 |
| Approvals | ATEX, cFMus, cFM, IECEx, CE |
Data Sheets
Approval
| TÜV 21 ATEX 8643 X | 814 KB |
| IECEx TUR 21.0012X | 340 KB |
| EC declaration of conformity | 112 KB |
| FM23US0051X | 939 KB |
| FM23CA0037X | 974 KB |
| JPEX | 244 KB |

