Product PCV-R1/4
Accessories
Threaded Adapter
Ident. no.: 100026309- FPM seals according to DIN 3852, quality of materials V80GB

General data
EAN | 4047101536997 |
eCl@ss-Code (V5.1.4): | 27200614 -/- Piezoresistive sensor (absolute and relative pressure) |
Customs tariff number | 73072910900 |
Country of origin | DE |
Weight | 44 g |
Technical Data
Accessory type | Threaded adapter |
For use with | Pressure sensors |
Process connection | R 1/4″ male thread |
Housing material | Stainless steel, 1.0718 (AISI 12L14) |