Product BCE10-S30-VN6X-H1141
Capacitive Sensor
With Potentiometer
Ident. no.: 100026663- M30 × 1.5 threaded barrel
- Plastic, PA12‐GF30
- Fine adjustment via potentiometer
- DC 4-wire, 10…30 VDC
- Complementary contact, NPN output
- M12 × 1 connector

General data
| EAN | 4047101537451 |
| eCl@ss-Code (V5.1.4): | 27270102 -/- Capacitive proximity switch |
| Customs tariff number | 8536507000 |
| Country of origin | DE |
| Weight | 70 g |
Technical Data
| Design | Threaded barrel |
| Construction size | M30 x 1.5 |
| Rated switching distance | 15 mm |
| Output function | Complementary contact, NPN |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, PA6-GF30 |
| Ambient temperature | -10…+60 °C |
| Protection class | IP65 |
| Approvals | UL |

