Product TN-UHF-CBL-HF240-RPTNC-1-SMA
Accessories
Coaxial Cable for Passive UHF Antennas
Ident. no.: 100028191- RP-TNC to SMA

General data
eCl@ss-Code (V5.1.4): | 27280401 -/- Identification RFID |
Customs tariff number | 8544200000 |
Country of origin | DE |
Weight | 78 g |
Technical Data
Accessory type | Coaxial cable |
For use with | Read/write heads |
Cable length (L) | 1.0 m |