Product TN-UHF-CBL-HF240-RPTNC-2-SMA
Accessories
Coaxial Cable for Passive UHF Antennas
Ident. no.: 100028192- RP-TNC to SMA
 

General data
| eCl@ss-Code (V5.1.4): | 27280401 -/- Identification RFID | 
| Customs tariff number | 8544200000 | 
| Country of origin | DE | 
| Weight | 130 g | 
Technical Data
| Accessory type | Coaxial cable | 
| For use with | Read/write heads | 
| Cable length (L) | 2.0 m | 

