Product  TN-UHF-CBL-HF240-RPTNC-10-SMA

Accessories

Coaxial Cable for Passive UHF Antennas

Ident. no.: 100028196
    • RP-TNC to SMA
#

General data

EAN 4047101666113
eCl@ss-Code (V5.1.4): 27280401 -/- Identification RFID
Customs tariff number 8544200000
Country of origin DE
Weight 541 g

Technical Data

Accessory type Coaxial cable
For use with Read/write heads
Cable length (L) 10.0  m

Data Sheets

Select Country

Turck worldwide

to top