Product TBEN-L4-SE-U1
Unmanaged Ethernet Switch
8 × 100-Mbit Ports
Ident. no.: 100028460- 8 × M12, 4-pin, D-coded, 100 Mbps
- Glass fiber reinforced housing
- Shock and vibration tested
- Fully potted module electronics
- Protection classes IP65, IP67, IP69K
- 7/8" males, 4-pin, for power supply
- Separated power groups for safety shutdown
- ATEX zone 2/22
- CCC-Ex

General data
EAN | 4047101540703 |
eCl@ss-Code (V5.1.4): | 27250302 -/- Digital I/O module (periphery) |
Customs tariff number | 85176200000 |
Country of origin | DE |
Weight | 627 g |
Technical Data
Device type | Ethernet switch |
Transmission rate Ethernet | 10/100 Mbps |
Number of Ethernet ports | 8 ports |
Connection technology Ethernet | 8 × M12, 4-pin, D-coded |
Ambient temperature | -40…+70 °C |
Protection class | IP65/IP67/IP69K |
Approvals | ATEX Zone 2/22, cULus, IECEx, CCC |
Data Sheets
Approval
Configuration Software
Instructions for Use
Manufacturer's Declaration
Connectivity accessories — Power supply
![]() |
RSM RKM 40-2M
Power supply cable, 7/8” connector, straight, 4-pin to 7/8” female connector, straight, 4-pin, cable length: 2 m, jacket material: PVC, yellow; other cable lengths and qualities available, see www.turck.com |
U2280-0 |
Connectivity accessories — Network
![]() |
RSSD RSSD 441-2M
Cable for Industrial Ethernet, M12 male connector, D-coded, straight to M12 male connector, D-coded, straight, cable length: 2 m, jacket material: TPE, turquoise |
U-02482 |
![]() |
RSSD RJ45 441-2M
Cable for Industrial Ethernet, M12 male connector, D-coded, straight to RJ45 male connector, straight, cable length: 2 m, jacket material: TPE, turquoise |
U-08880 |