Product CRINT-C128R/DC24V
Comat Releco by TURCK
CRINT, Slim Interface Relay
Ident. no.: 100028567- Solid state relay, AC, normally open, 1-pin
- Combined relay and socket
- Spring-type terminal
- Railway certification EN 50155

General data
Customs tariff number | 8536410060 |
Country of origin | CN |
Weight | 1100 g |
Technical Data
Device type | CRINT, Slim Interface Relay |
Contacts | 1 normally open solid state AC |
Contact rating | 2A |