Product TN-UHF-ACCSY-VESA100-MOUNT
Accessories
Mounting Bracket
Ident. no.: 100029071- VESA100 mounting bracket
General data
EAN | 4047101542325 |
eCl@ss-Code (V5.1.4): | 27280401 -/- Identification RFID |
Customs tariff number | 7616995190 |
Country of origin | DE |
Weight | 940 g |
Technical Data
Accessory type | Mounting bracket |
For use with | Passive antennas Read/write heads |
Housing material | Aluminium |