Product Antenna-WiFi-Cabinet-3m-01
Turck Cloud Solutions
Antenna for Mounting on the Control Cabinet
Ident. no.: 100029654- Antenna for TX-LTE-WLAN and TCG20 gateways
- Mounting on control cabinet
- Cable length 3 m
- WiFi antenna (2.4 GHz/5.0 GHz)
- Omnidirectional emission

General data
EAN | 4047101543308 |
Customs tariff number | 8517710000 |
Country of origin | SK |
Weight | 147 g |
Technical Data
Protection class | IP67/IP69K |