Product CMVT-QR20-IOLX3-0.3-RS4
Vibration & Temperature Sensor
For Condition Monitoring with IO-Link
Ident. no.: 100029966- Rectangular, plastic, Ultem
- Status displayed via LED
- Acceleration and speed output RMS or peak to peak of the vibration
- Acceleration measuring range 16 g
- Detection over 3 axes
- Temperature measuring range -40 °C to +85 °C
- High protection class IP68/IP69K
- 18…30 VDC, communication via IO-Link
- 10…30 VDC, SIO mode PNP/NPN switching outputs
- Cable with male connector, M12 × 1, 4-pin

General data
EAN | 4047101556735 |
eCl@ss-Code (V5.1.4): | 27279090 -/- Sensor technology (not classified) |
Customs tariff number | 90318080000 |
Country of origin | DE |
Weight | 103 g |
Technical Data
Function | Vibration/temperature sensor |
Operating voltage | 18…30 VDC |
Communication protocol | IO-Link |
Electrical connection | Cable with connector, M12 × 1 |
Cable length (L) | 0.30 m |
Housing material | Plastic, Ultem |
Ambient temperature | -40…+85 °C |
Protection class | IP68/IP69K |
Data Sheets
Approval/Declaration
Configuration File
Configuration Software
Manual
Product Flyer
Functional accessories
![]() |
USB-2-IOL-0002
IO-Link Master with integrated USB port |
6825482 |
![]() |
TBEN-S2-4IOL
Compact multiprotocol I/O module, 4 IO-Link Master 1.1 Class A, 4 universal PNP digital channels 0.5 A |
6814024 |