Product WIM96-UNTL-IOL-0.3-RS4
Magnetic Inductive Linear Position Sensor
For Analog Monitoring of Pneumatic Cylinders
Ident. no.: 100034308- Plastic, PA66‐GF25
- For direct mounting on pneumatic T-groove cylinders
- Measuring range: 96 mm
- 4-wire, 15…30 VDC
- IO-Link 1.1
- COM2
- Teachable via IO-Link or button
- Cable with M12 × 1 male connector

General data
| EAN | 4047101586312 |
| eCl@ss-Code (V5.1.4): | 27270104 -/- Magnetic inductive proximity switch |
| Customs tariff number | 8536507000 |
| Country of origin | DE |
| Weight | 62 g |
Technical Data
| Design | Rectangular |
| Construction size | 109 x 13.6 x 14.2 mm, UNTL |
| Cylindrical design | T-groove cylinder |
| Operating voltage | 15…30 VDC |
| Communication protocol | IO-Link |
| Electrical connection | Cable with connector, M12 × 1 |
| Cable length (L) | 0.30 m |
| Housing material | Plastic, PA66-GF25 |
| Ambient temperature | -20…+70 °C |
| Protection class | IP67 |

