Product ILC-AIU-M12-IOL8X2-H1141
Inline Converter
Analog to IO-Link Converter
Ident. no.: 100036698- Direct connection to an analog sensor due to compact design
- 300-mm cable ("L") with M12 × 1 female connector, 4-pin
- M12 × 1 male connector, 4-pin
- Operating voltage: 18…30 VDC
- Protection class: IP67
- Parameterizable via IO-Link
- Input (300-mm cable with female connector, M12 × 1, 4-pin): adjustable; current 0…20/4…20 mA and voltage 0…5/1…6/0…10 V
- Output (M12 × 1 male connector, 4-pin): IO-Link
- For connecting analog sensors to an IO-Link master

General data
| EAN | 4047101591040 |
| Customs tariff number | 8543709860 |
| Country of origin | DE |
| Weight | 24 g |
Technical Data
| Cable length (L) | 0.30 m |
| Construction size | 75 mm |
| Housing diameter | Ø 12 mm |
| Housing material | Metal/plastic, CuZn |
| Ambient temperature | -25…+70 °C |
| Protection class | IP67 |

