Product S12-PI
Comat Releco by TURCK
Socket base for C12 relays
Ident. no.: 100036731- DIN-rail/Panel Mounting
- Push-In Terminals
- Rated Load: 5A/250V

General data
Customs tariff number | 8536908585 |
Country of origin | CN |
Weight | 1100 g |
Technical Data
Device type | Socket base for C12 relays |
Socket Design | DIN-rail / panel, push-in terminals, 3 connection level |