Product IOLR-EH30-H1151
IO-Link Repeater
Ident. no.: 100038330- Smooth barrel, Ø 30 mm
- Stainless steel, 1.4404
- For temperatures of -25 °C to +65 °C
- DC 5-wire, 18…30 VDC
- M12 × 1 male connector
- M12 × 1 female connector
- No configuration or IODD required
- Extension of the IO-Link signal by 20 m
- With max. 3 repeaters; cable length up to 240 m (COM3: 200 m), details: see manual
- IP68, IP69K

General data
| EAN | 4047101593532 |
| Customs tariff number | 7307290090 |
| Country of origin | DE |
| Weight | 190 g |
Technical Data
| Accessory type | Repeater |
| Construction size | 116 mm |
| Housing diameter | Ø 30 mm |
| Housing material | Stainless steel, 1.4404 (AISI 316L) |
| Ambient temperature | -25…+65 °C |
| Protection class | IP68/IP69K |

