Product LT24E-Q21-DQRHNNX2-H11121
Ident. no.: 100041048
General data
| Weight | 1100 g |
Technical Data
| Design | Profile |
| Measuring principle | Magnetostrictive |
| Measuring range | 609.6 mm [24.00 in] |
| Output function | Quadrature |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Metal, AL |
| Ambient temperature | -40…+70 °C |
| Protection class | IP67 |
| Approvals | CE |

