Product MR15-Q80-IOLCJ-H1141
Radar Sensor
Scanner for Object and Position Detection
Ident. no.: 100041054- Blind zone: 35 cm
- Range: 15 m
- Distance accuracy: ± 2 mm
- Angular accuracy: ±5°
- 3D sensing range: Adjustable max. 120°
- Information about distance, angle, and object speed
- Radius and zone evaluation
- Data visualization via Turck Radar Monitor
- Approved acc. to ETSI 305550-2
- Approved acc. to FCC/CFR 47 Part 15.
- 2 × M12 × 1, 1 × 4-pin, 1 × 5-pin
- Operating voltage 9…33 VDC
- Switching output switchable between PNP/NPN
- IO-Link, SSP 4
- SAE J1939
- Rectangular 80 × 80
- Housing material PBT, AlSi10Mg

General data
| EAN | 4047101602692 |
| Customs tariff number | 9025194000 |
| Country of origin | DE |
| Weight | 1 g |
Technical Data
| Function | Radar scanner |
| Design | Rectangular |
| Construction size | 90.6 x 80 x 34.6 mm, Q80 |
| Range | 350…15000 mm |
| Frequency range | 60–64 GHz |
| Beam angle | 120° |
| Operating voltage | 9…33 VDC |
| Switching element function | NO/NC programmable |
| Output function | PNP/NPN |
| Communication protocol | IO-Link, SAE J1939 |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, PBT-GF20 Aluminum Alloy Die-Cast |
| Ambient temperature | -40…+85 °C |
| Protection class | IP67/IP68/IP69K |
Data Sheets
Approval/Declaration
| UL Approval | 141 KB |
| EU Declaration of Conformity | 132 KB |
| Radio Approval for USA | 265 KB |
| Radio Approval for Canada | 150 KB |
Configuration File
Configuration Software
Manual
Quick Start Guide
Functional accessories
|
TBEN-S2-4IOL
Compact multiprotocol I/O module, 4 IO-Link Master 1.1 Class A, 4 universal PNP digital channels 0.5 A |
6814024 |

