Product CMMT-QR20-IOL6X3-H1141
Magnetic Field Sensor
For Condition Monitoring with IO-Link
Ident. no.: 100041125- Connection: male connector, M12 × 1
- Protection class IP68/IP69K
- Three-axis magnetic field measurement and sum vector calculation
- Temperature measurement
- Sensor-2-cloud compatible
- Output 1: PNP/NPN, IO-Link
- Output 2: PNP/NPN
- Offset settings, limit value determination for each axis and assignment of the axes to the outputs via IO-Link

General data
| EAN | 4047101602975 |
| eCl@ss-Code (V5.1.4): | 27209090 -/- Measuring device (other, not classified) |
| Customs tariff number | 9026104000 |
| Country of origin | DE |
| Weight | 85 g |
Technical Data
| Function | Magnetic field sensor |
| Operating voltage | 18…30 VDC |
| Communication protocol | IO-Link |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, Ultem |
| Ambient temperature | -25…+70 °C |
| Protection class | IP68/IP69K |

