Product LT17E-Q21-LI0X3-H1141
Linear position sensor
Ident. no.: 100041429- Rectangular, height 20.6 mm
- Metal, aluminium
- 4-wire, 10…30 VDC
- High repeatability
- Extremely high linearity
- Programmable measuring range
- Analog output 4…20 mA
- M12 x 1 male connector

General data
| eCl@ss-Code (V5.1.4): | 27270703 -/- Magnetostrictive linear position sensor |
| Weight | 1100 g |
Technical Data
| Design | Profile |
| Measuring principle | Magnetostrictive |
| Operating voltage | 10…30 VDC |
| Output function | Analog output |
| Current output | 4…20 mA |
| Electrical connection | Connector, M12 × 1 |
| Housing material | AL, Anodized |
| Ambient temperature | -40…+70 °C |
| Protection class | IP67 |

