Product PK01V-P14-2UP8X-V1141
Pressure Sensor
IO-Link with 2 PNP Transistor Switching Outputs
Ident. no.: 100042129- Compact design
- For pressure and vacuum monitoring
- Rotatable sensor body
- Display rotatable by 360°
- Excellent EMC properties
- 2 × PNP outputs, IO-Link
- Pressure range -1…1 bar rel.

General data
| EAN | 4047101604900 |
| eCl@ss-Code (V5.1.4): | 27200614 -/- Piezoresistive sensor (absolute and relative pressure) |
| Customs tariff number | 90262020000 |
| Country of origin | DE |
| Weight | 53 g |
Technical Data
| Design | With display |
| Process connection | 1/8″ NPT male thread1/4” NPT male thread |
| Pressure type | Relative pressure |
| Pressure range bar | -1…1 bar |
| Pressure range psi | -14.5…14.5 psi |
| Operating voltage | 10.8…30 VDC |
| Electrical output | 2 × switching output |
| Electrical connection | Connector, M8 × 1 |
| Housing material | Plastic, ABS |
| Material pressure transducer | Silicon |
| Medium temperature | 0…+60 °C |
| Ambient temperature | -10…+60 °C |
| Protection class | IP65 |

