Product BL67-GW-EC-20
Gateway for BL67 I/O system
Interface for EtherCAT
Ident. no.: 100042217- 3 decimal rotary coding switches
- Protection class IP67
- LEDs for display of supply voltage, group and bus errors
- Gateway between the BL67 system and EtherCAT
- 10/100 Mbps, Auto MDIX
- Two 4-pin D-coded M12 female connectors for fieldbus connection (from VN 03-00)
- One 5-pin 7/8″ male connector for power supply

General data
| EAN | 4047101605143 |
| eCl@ss-Code (V5.1.4): | 27250313 -/- Communication interface, passive |
| Customs tariff number | 9026104000 |
| Country of origin | DE |
| Weight | 374 g |
Technical Data
| Fieldbus Protocol | EtherCAT |
| Device type | Gateway |
| Ambient temperature | -40…+70 °C |
| Protection class | IP67 |
| Approvals | cULus |
Data Sheets
Catalog
Configuration File
Configuration Software
General Catalog
Manual
Manufacturer's Declaration
Connectivity accessories — Network
|
RSSD RSSD 441-2M
Cable for Industrial Ethernet, M12 male connector, D-coded, straight to M12 male connector, D-coded, straight, cable length: 2 m, jacket material: TPE, turquoise |
U-02482 |
|
RSSD RJ45 441-2M
Cable for Industrial Ethernet, M12 male connector, D-coded, straight to RJ45 male connector, straight, cable length: 2 m, jacket material: TPE, turquoise |
U-08880 |

