Product TW902-928-Q14L37-M-HT-B40
UHF Tag
Ident. no.: 100045254- The high-temperature tags must undergo adequate stress tests within the proposed temperature processes before deployment. Otherwise, their durability cannot be guaranteed when exposed to temperatures outside the denoted range.
- EEPROM, memory 40 byte
- TID serial number: 6 byte
- For direct mounting on metal

General data
| EAN | 4047101625783 |
| eCl@ss-Code (V5.1.4): | 27280401 -/- Identification RFID |
| Customs tariff number | 8536504000 |
| Country of origin | DE |
| Weight | 6 g |
Technical Data
| Technology | UHF RFID |
| Region (UHF) | FCC (902…928 MHz) |
| Memory type | EEPROM |
| Design | Hard tag |
| Construction size | 14 x 37 mm |
| Mounting | On metal |
| Memory size | 40 Byte |
| Freely usable memory | 4 Byte |
| EPC memory | 16 byte |
| Active area material | Plastic, PPS, grey |
| Temperature during read/write access | -20…+85 °C |
| Temperature outside detection range | -25…+85 °C |
| Protection class | IP68 |

