Product B2N85H-QR20-CNX4-2H1150
Inclinometer
CANopen
Ident. no.: 100046429- Rectangular, plastic, Ultem
- Status displayed via LED
- Angle detection over two axes with ±85° measuring range
- Temperature detection from -40…85 °C
- High protection class IP68/IP69K
- Increased interference immunity 100 V/m acc. to ISO 11452-2, 200 mA acc. to ISO 11452-4
- Protection against conducted interference acc. to ISO 7637-2 severity degree Level 4 and load dump acc. to ISO 16750-2 for 12-V/24-V systems
- Withstands rapid temperature change
- 8…36 VDC
- Connector, M12 × 1, 5-pin, CAN in, CAN out
- Acc. to CiA 301, CiA 305, CiA 410

General data
| EAN | 4047101628883 |
| eCl@ss-Code (V5.1.4): | 27279090 -/- Sensor technology (not classified) |
| Customs tariff number | 9031808085 |
| Country of origin | DE |
| Weight | 89 g |
Technical Data
| Measuring principle | Acceleration |
| Measuring range | -85…85° |
| Number of measuring axes | 2 |
| Construction size | 71.6 x 62.6 x 20 mm |
| Operating voltage | 8…36 VDC |
| Communication protocol | CANopen |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, Ultem |
| Ambient temperature | -40…+85 °C |
| Protection class | IP68/IP69K |

