Product IMC-AIA01-11EX-I/24VDC
Isolating transducer
1-channel
Ident. no.: 100047944- 1-channel isolating transducer
- Output circuit: 4…20 mA
- Complete galvanic isolation
- Input reverse-polarity protected
- Protection class IP67
- Connection with M12 male connectors
- ATEX, CFMUS, IECEx
- Use in Zone 2/22
- SIL low demand

General data
EAN | 4047101640786 |
eCl@ss-Code (V5.1.4): | 27210119 -/- Isolating transducer |
Customs tariff number | 85437090990 |
Country of origin | DE |
Weight | 170 g |
Technical Data
Signal type | Analog input |
Device type | Isolating transducer |
Ex version | yes |
Approvals | ATEX, IECEx, TR CU |
Functional safety (SIL/PL) | SIL2 |
Nominal voltage | 24 VDC |
Number of channels | 1 |
Electrical connection | M12 receptacle |
Protection class | IP67 |
Product series | IMC |
Data Sheets
Approval
CAD File
EU Declaration of Conformity
Product Flyer
Quick Start Guide
SIL Declaration
Mounting accessories
![]() |
IMC-SG
Metal cover plate for IMC modules (required for application in zones 2/22) |
7560016 |
![]() |
SC-M12/3GD
Captive safety clip for sensors with M12 x 1 connectors and approval acc. to ATEX II 3 G or II 3 D. |
6900390 |