Product RA-SDC-30-06-06
Accessories
Shaft Coupling Spring Disc Coupling
For Solid Shaft Encoders
Ident. no.: 100048790Spring disc coupling with clamping hubs Ø 30 mm
Max. torque: 60 Ncm
Max. shaft offset:
Radial: ±0.3 mm
Axial: ±0.4 mm
Angular: ±2.5°
Torsion spring stiffness: 30 Nm/wheel
Radial spring stiffness: 40 N/mm
Moment of inertia: 35 gcm2
Receptacle material: aluminum
Membrane: polyamide 6.6 glass-fiber reinforced
Bore diameter d1 = 6 mm, d2 = 6 mm

General data
EAN | 4047101649932 |
eCl@ss-Code (V5.1.4): | 27279090 -/- Sensor technology (not classified) |
Customs tariff number | 84836080900 |
Country of origin | DE |
Weight | 30 g |
Technical Data
Accessory type | Spring disc coupling |
For use with | Encoders |
Ambient temperature | -10…+80 °C |