Product  RA-HC-25-10-12

Accessories

Shaft Coupling Helix Coupling

For Solid Shaft Encoders

Ident. no.: 100048797

    Helix coupling made of aluminum Ø 25 mm

    Max. torque: 100 Ncm

    Max. shaft offset:

    Radial: ±0.3 mm

    Axial: ±0.5 mm

    Angular: ±4°

    Torsion spring stiffness: 20 Nm/wheel

    Radial spring stiffness: 60 N/mm

    Moment of inertia: 22.2 gcm2

    Material: aluminum

    Bore diameter d1 = 10 mm, d2 = 12 mm

#

General data

EAN 4047101650020
eCl@ss-Code (V5.1.4): 27279090 -/- Sensor technology (not classified)
Customs tariff number 84836080900
Country of origin DE
Weight 26 g

Technical Data

Accessory type Helix coupling
For use with Encoders
Ambient temperature -30…+150 °C

Data Sheets

Select Country

Turck worldwide

to top