Product TNIC-UX-8GE
Unmanaged Ethernet Switch
8 × 1000 Mbit ports
Ident. no.: 100049179- Suitable for industrial Ethernet fieldbus networks (PROFINET, EtherNet/IP, Modbus TCP, CC-Link IE FB, etc.)
- PROFINET compatible: LLDP blocking, packet prioritization according to IEEE 802.1Q VLAN priority tagging across several queues
- 8 × RJ45, 1-Gbps Ethernet
- Aluminum housing
- Protection class IP30
- 3-pin, pluggable screw connection
- Power supply, Ethernet, housing galvanically isolated

General data
| EAN | 4047101656282 |
| Customs tariff number | 9026104000 |
| Country of origin | DE |
| Weight | 1100 g |
Technical Data
| Transmission rate Ethernet | 10/100/1000 Mbps |
| Number of Ethernet ports | 8 ports |
| Connection technology Ethernet | 8 × RJ45 |
| Ambient temperature | -40…+70 °C |
| Protection class | IP30 |

