Product TW860-960-L90-12-P-B210-31KPCS
UHF Tag
Ident. no.: 100050387- EEPROM, memory 332 byte
- TID serial number: 6 byte

General data
| EAN | 4047101673241 |
| eCl@ss-Code (V5.1.4): | 27280401 -/- Identification RFID |
| Customs tariff number | 8523510000 |
| Country of origin | DE |
| Weight | 1100 g |
Technical Data
| Technology | UHF RFID |
| Region (UHF) | Global (860…960 MHz),ETSI (865…868 MHz),FCC (902…928 MHz) |
| Memory type | EEPROM |
| Design | Smart Label |
| Construction size | 90 x 12 mm |
| Memory size | 332 Byte |
| Freely usable memory | 256 Byte |
| EPC memory | 56 byte |
| Temperature during read/write access | -40…+85 °C |
| Temperature outside detection range | -40…+85 °C |

