Product TW860-960-L110-25-P-B40-1.5KPCS
UHF Tag
Ident. no.: 100050389- EEPROM, memory 40 byte
- TID serial number: 6 byte

General data
| EAN | 4047101673265 |
| eCl@ss-Code (V5.1.4): | 27280401 -/- Identification RFID |
| Customs tariff number | 8523510000 |
| Country of origin | DE |
| Weight | 1100 g |
Technical Data
| Technology | UHF RFID |
| Region (UHF) | Global (860…960 MHz),ETSI (865…868 MHz),FCC (902…928 MHz) |
| Memory type | EEPROM |
| Design | Smart Label |
| Construction size | 110 x 25 mm |
| Memory size | 40 Byte |
| Freely usable memory | 4 Byte |
| EPC memory | 16 byte |
| Temperature during read/write access | -20…+70 °C |
| Temperature outside detection range | -40…+95 °C |

