Product TW860-960-Q27-M-B98
UHF Tag
Ident. no.: 100050405- EEPROM, memory size 98 bytes
- EPC memory size up to 62 bytes
- USER memory size up to 16 bytes
- TID memory: 12 bytes
- For direct mounting on metal

General data
EAN | 4047101673630 |
eCl@ss-Code (V5.1.4): | 27280401 -/- Identification RFID |
Customs tariff number | 9026204000 |
Country of origin | CH |
Weight | 1100 g |
Technical Data
Technology | UHF RFID |
Region (UHF) | Global (860…960 MHz),ETSI (865…868 MHz),FCC (902…928 MHz) |
Memory type | EEPROM |
Design | Hard tag |
Construction size | 27 x 27 mm |
Mounting | On metal |
Memory size | 98 Byte |
Freely usable memory | 16 Byte |
EPC memory | 62 byte |
Housing material | Plastic |
Active area material | Plastic, black |
Temperature during read/write access | -35…+85 °C |
Temperature outside detection range | -35…+85 °C |
Protection class | IP68 |